IESNA:LM-63-2002
[TEST]P1073585
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G2-2406-143-58)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S865D530U927-4F0-1E-UDD-WVL-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2818
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 50.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
701.9 699.5 697.9 687.7 679.5 668.1 647.9 616.8 593.9 569.5
533.8 499.4 475.8 452.1 415.7 376.3 349.4 322.5 282.2 240.6
212.9 185.2 145.7 121 108 96.6 80.5 67 58.1 49.9
38.7 29.1 23.4 17.7 10.2 6.3 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
701.9 698.7 691.9 678.9 667.6 653 629 597.4 573 546.2
507.9 472.3 447.9 423.4 387.8 352.6 326.5 301.2 264.3 226.7
203 180.8 147.7 121 108 96.6 81.5 68 59.1 51.7
40.7 31.1 25.4 20.5 13.2 9.3 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
701.9 698.7 688.7 668.5 653 635.1 606.2 574.2 552.2 526.1
486 446 420.8 393.9 355.6 320.3 297.5 275.5 242.5 209.1
189.5 170.7 144.7 124.3 112.1 101.5 85.6 72.3 64.2 56
45.8 35.2 29.5 23.8 15.3 9.8 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
701.9 704.2 690.4 667.8 650.7 629.5 596.7 561 536.6 511.3
471.4 432.3 406.2 379.3 338.9 299.6 272.6 246.5 208.4 176.7
159.7 148.2 132.1 117.9 109.7 100.7 87.3 75.1 67 59.7
47.7 36.9 30.4 24.7 16.2 9.8 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
701.9 694.6 677.5 653.9 636.7 615.5 582.7 547.3 523.7 497.6
459.5 419.3 393.2 365.5 324 283.4 255.7 226.4 187.5 160.6
146.7 135.3 119.2 103.7 94.7 85.8 73.4 62.3 55 48.5
38.7 30.2 24.5 19.6 12.2 5 0.4 8.4 26.9 53.3
73.2 95 125.7 160.7 183.1 204.3 237.7 267.6 289.4 307.9
336.1 361.7 377.9 394.4 415.9 437.6 451.9 463.8 482.5 498.7
509.3 518.3 531.2 541.4 547.4 552.7 559.8 565.1 568 570
572.6 573 571.3
701.9 704.2 690.4 667.8 650.7 629.5 596.7 561 536.6 511.3
471.4 432.3 406.2 379.3 338.9 299.6 272.6 246.5 208.4 176.7
159.7 148.2 132.1 117.9 109.7 100.7 87.3 75.1 67 59.7
47.7 36.9 30.4 24.7 16.2 9.8 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
701.9 698.7 688.7 668.5 653 635.1 606.2 574.2 552.2 526.1
486 446 420.8 393.9 355.6 320.3 297.5 275.5 242.5 209.1
189.5 170.7 144.7 124.3 112.1 101.5 85.6 72.3 64.2 56
45.8 35.2 29.5 23.8 15.3 9.8 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
701.9 698.7 691.9 678.9 667.6 653 629 597.4 573 546.2
507.9 472.3 447.9 423.4 387.8 352.6 326.5 301.2 264.3 226.7
203 180.8 147.7 121 108 96.6 81.5 68 59.1 51.7
40.7 31.1 25.4 20.5 13.2 9.3 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
701.9 699.5 697.9 687.7 679.5 668.1 647.9 616.8 593.9 569.5
533.8 499.4 475.8 452.1 415.7 376.3 349.4 322.5 282.2 240.6
212.9 185.2 145.7 121 108 96.6 80.5 67 58.1 49.9
38.7 29.1 23.4 17.7 10.2 6.3 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
701.9 698.7 691.9 678.9 667.6 653 629 597.4 573 546.2
507.9 472.3 447.9 423.4 387.8 352.6 326.5 301.2 264.3 226.7
203 180.8 147.7 121 108 96.6 81.5 68 59.1 51.7
40.7 31.1 25.4 20.5 13.2 9.3 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
701.9 698.7 688.7 668.5 653 635.1 606.2 574.2 552.2 526.1
486 446 420.8 393.9 355.6 320.3 297.5 275.5 242.5 209.1
189.5 170.7 144.7 124.3 112.1 101.5 85.6 72.3 64.2 56
45.8 35.2 29.5 23.8 15.3 9.8 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
701.9 704.2 690.4 667.8 650.7 629.5 596.7 561 536.6 511.3
471.4 432.3 406.2 379.3 338.9 299.6 272.6 246.5 208.4 176.7
159.7 148.2 132.1 117.9 109.7 100.7 87.3 75.1 67 59.7
47.7 36.9 30.4 24.7 16.2 9.8 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
701.9 694.6 677.5 653.9 636.7 615.5 582.7 547.3 523.7 497.6
459.5 419.3 393.2 365.5 324 283.4 255.7 226.4 187.5 160.6
146.7 135.3 119.2 103.7 94.7 85.8 73.4 62.3 55 48.5
38.7 30.2 24.5 19.6 12.2 5 0.4 8.4 26.9 53.3
73.2 95 125.7 160.7 183.1 204.3 237.7 267.6 289.4 307.9
336.1 361.7 377.9 394.4 415.9 437.6 451.9 463.8 482.5 498.7
509.3 518.3 531.2 541.4 547.4 552.7 559.8 565.1 568 570
572.6 573 571.3
701.9 704.2 690.4 667.8 650.7 629.5 596.7 561 536.6 511.3
471.4 432.3 406.2 379.3 338.9 299.6 272.6 246.5 208.4 176.7
159.7 148.2 132.1 117.9 109.7 100.7 87.3 75.1 67 59.7
47.7 36.9 30.4 24.7 16.2 9.8 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
701.9 698.7 688.7 668.5 653 635.1 606.2 574.2 552.2 526.1
486 446 420.8 393.9 355.6 320.3 297.5 275.5 242.5 209.1
189.5 170.7 144.7 124.3 112.1 101.5 85.6 72.3 64.2 56
45.8 35.2 29.5 23.8 15.3 9.8 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
701.9 698.7 691.9 678.9 667.6 653 629 597.4 573 546.2
507.9 472.3 447.9 423.4 387.8 352.6 326.5 301.2 264.3 226.7
203 180.8 147.7 121 108 96.6 81.5 68 59.1 51.7
40.7 31.1 25.4 20.5 13.2 9.3 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
701.9 699.5 697.9 687.7 679.5 668.1 647.9 616.8 593.9 569.5
533.8 499.4 475.8 452.1 415.7 376.3 349.4 322.5 282.2 240.6
212.9 185.2 145.7 121 108 96.6 80.5 67 58.1 49.9
38.7 29.1 23.4 17.7 10.2 6.3 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
